HUBBELL POWER SYSTEMS
Image of GC1157C Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC1157C

Bronze alloy ground clamp for clamping two parallel copper cables perpendicular rod or tube

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix ED"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC1157C

EU RoHS Indicator

No

Material

Bronze

Material - Hardware

Stainless Steel

Material Type

Standard

UPC

096359306351

Dimensions

Diameter - Clamping Hardware

2 in

Diameter - Rod / Tube

2 in

Diameter - Rod / Tube Outside

2.5 in

Weight

2.156 lb

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.365 in

Conductor Diameter Range

0.365 - 0.575

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs