Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002631
Catalog Number
C6002631
Die Size - Section A
U165
Die Size - Section B
U168
Material
Copper
Shrouded?
Shrouded
Terminal Connection Type
Pressure or Plain
UPC
096359233244
Weight
0.539 lb
Current Rating
250 A
Fault Current - 15 Cycles
21000 A
Fault Current - 30 Cycles
15000 A
Conductor Size
1/0 AWG