
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002632
Catalog Number
C6002632
Die Size - Section A
U165
Die Size - Section B
U-L
Material
Copper
Shrouded?
Shrouded
Terminal Connection Type
Pressure or Plain
UPC
096359233251
Die Size - Section A
U165
Die Size - Section B
U-L
Weight
0.402 lb
Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Conductor Size
2/0 AWG