HUBBELL POWER SYSTEMS
Image of C6003122 Grounding Ferrule - Shrouded Plain - 4/0 Copper Tin-Plated

Grounding Ferrule - Shrouded Plain - 4/0 Copper Tin-Plated

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6003122

Shrouded plain plug copper tin-plated ferrule 4/0

  • GROUNDING FERRULE-PLAIN-SHROUDED- 4/0 CU
  • Shrouded ferrules overlap onto the grounding cable jacket for stress relief to the terminal
  • Two crimps secure the ferrule against the bare strands and one crimp applies on the jacket
  • Available either factory-installed in pairs on any cable length specified or as separate individual units
  • The ferrules install simply with a hydraulic crimping tool
  • Complete illustrated installation instructions come with the ferrules and include a table for the crimping die sizes to use

General

Catalog Number

C6003122

EU RoHS Indicator

No

Shrouded?

Shrouded

UPC

096359468875

Dimensions

Weight

0.5 lb

Conductor Related

Conductor Size

4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No