
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002633
Catalog Number
C6002633
Die Size - Section A
U166
Die Size - Section B
U-L
Material
Copper
Shrouded?
Shrouded
Terminal Connection Type
Pressure or Plain
UPC
096359233268
Die Size - Section A
U166
Die Size - Section B
U-L
Weight
0.4 lb
Weight Metric
0.1 kg
Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Conductor Size
4/0 AWG