
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002622
Catalog Number
C6002622
Die Size - Section A
U165
Die Size - Section B
U166
Material
Copper
Shrouded?
Shrouded
Terminal Connection Type
Threaded or Drilled
Thread Size
5/8-11 UNC
UPC
096359233152
Die Size - Section A
U165
Die Size - Section B
U166
Thread Size
5/8-11 UNC
Weight
0.49 lb
Current Rating
200 A
Fault Current - 15 Cycles
14000 A
Fault Current - 30 Cycles
10000 A
Conductor Size
#2 AWG