

Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002624
Catalog Number
C6002624
Die Size - Section A
U165
Die Size - Section B
U-L
Material
Copper
Shrouded?
Shrouded
Terminal Connection Type
Threaded or Drilled
Thread Size
5/8-11 UNC
UPC
096359233176
Die Size - Section A
U165
Die Size - Section B
U-L
Thread Size
5/8-11 UNC
Weight
0.4 lb
Weight Metric
0.1 kg
Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Conductor Size
2/0 AWG