HUBBELL POWER SYSTEMS
Image of C6003112 Grounding Ferrule - Unshrouded Plain - 1/0 Copper Tin-Plated

Grounding Ferrule - Unshrouded Plain - 1/0 Copper Tin-Plated

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6003112

Unshrouded plain plug copper tin-plated ferrule 1/0

  • GROUNDING FERRULE-PLAIN - 1/0 TIN-PLATED CU
  • Unshrouded ferrules are available either factory-installed in pairs on any cable length specified or as separate individual units
  • The ferrules install simply with a hydraulic crimping tool
  • Complete illustrated installation instructions come with the ferrules and include a table for the crimping die sizes to use

General

Catalog Number

C6003112

EU RoHS Indicator

No

Shrouded?

Unshrouded

UPC

096359479819

Dimensions

Weight

0.371 lb

Conductor Related

Conductor Size

1/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No