Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002616
Catalog Number
C6002616
Die Size - Section A
U165
Material
Copper
Shrouded?
Unshrouded
Terminal Connection Type
Pressure or Plain
UPC
096359233091
Weight
0.323 lb
Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Conductor Size
2/0 AWG