HUBBELL POWER SYSTEMS
Image of C6003108 Grounding Ferrule - Unshrouded Threaded - 1/0 Copper Tin-Plated

Grounding Ferrule - Unshrouded Threaded - 1/0 Copper Tin-Plated

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6003108

Unshrouded threaded copper tin-plated ferrule 1/0

  • GROUNDING FERRULE-THREADED - 1/0 TIN-PLATED CU
  • Unshrouded ferrules are available either factory-instCUled in pairs on any cable length specified or as separate individuCU units
  • The ferrules instCUl simply with a hydraulic crimping tool
  • Complete illustrated instCUlation instructions come with the ferrules and include a table for the crimping die sizes to use

General

Catalog Number

C6003108

EU RoHS Indicator

No

Shrouded?

Unshrouded

Thread Size

5/8-11 UNC

UPC

096359479802

Dimensions

Thread Size

5/8-11 UNC

Weight

0.17 lb

Conductor Related

Conductor Size

1/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No