

Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002609
Catalog Number
C6002609
Die Size - Section A
U166
Material
Copper
Shrouded?
Unshrouded
Terminal Connection Type
Threaded or Drilled
Thread Size
5/8-11 UNC
UPC
096359233022
Die Size - Section A
U166
Thread Size
5/8-11 UNC
Weight
0.4 lb
Weight Metric
0.1 kg
Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Conductor Size
4/0 AWG