


Brand: ANDERSON
Catalog ID: WTESR1024
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
WTESR1024
Material
Aluminum
Material Type
Non-Standard
UPC
096359342601
Weight
0.49 lb
Conductor Type
Aluminum Tube
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
1728