HUBBELL POWER SYSTEMS
Image of DB9M1 GUARD ARM BRACE, 18in LENGTH
Image of DB9M1 GUARD ARM BRACE, 18in LENGTH
Buy America(n) Qualified

GUARD ARM BRACE, 18in LENGTH

Brand: Chance

Catalog ID: DB9M1

Guard arm construciton is most commonly used in communications applications where messenger stand is attached to the arm on the side opposite the brace. The guard arm brace attaches to the side of the crossarm and pole face to stabilize and strengthen the arm.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 18" overall length with 7/16" dia. arm hole and 9/16" dia. pole hole are spaced on 16-1/4" centers
  • Material is 1/4" x 1-1/4" steel galvanized per ASTM A-153

Product details

General

Catalog Number

DB9M1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359369196

Dimensions

Distance From Pole

N/A

Length

18 in

Weight

1.65 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

750

Resources and downloads

Specifications

Sales Drawings