HUBBELL POWER SYSTEMS
Image of 400121315 Guy Clamp, 1-Bolt, 3/16in to 3/8in Strand Size
Image of 400121315 Guy Clamp, 1-Bolt, 3/16in to 3/8in Strand Size

Guy Clamp, 1-Bolt, 3/16in to 3/8in Strand Size

Brand: Chance

Catalog ID: 400121315

Curved clamping members provide a more positive hold of the strand for guy deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • One clamping bolt is 1/2" dia.
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

400121315

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Guy Deadend

UPC

096359070771

Dimensions

Distance From Pole

N/A

Weight

0.58 lb

Width

1.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

2880

Resources and downloads

Specifications

Sales Drawings