HUBBELL POWER SYSTEMS
Image of 6448 Guy Clamp, 2-Bolt, 1/4in to 7/16in Strand Size

Guy Clamp, 2-Bolt, 1/4in to 7/16in Strand Size

Brand: Chance

Catalog ID: 6448

Parallel grooves of clamp body tightly traps strand to form a loop type guy deadend.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Two 1/2" dia. clamping bolts
  • 1-9/16" x 3-3/8" clamping plates
  • Galvanized steel per ASTM A-153

General

Catalog Number

6448

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Guy Deadend

UPC

096359073178

Dimensions

Dimensions

3.375 in x 1.625 in x 1.938 in

Distance From Pole

N/A

Height

1.938 in

Length

3.375 in

Weight

1.18 lb

Width

1.625 in

Logistics

Pallet Quantity

1600