HUBBELL POWER SYSTEMS
Image of 6462 Guy Clamp, 2-Bolt, 5/16in to 1/2in Strand Size

Guy Clamp, 2-Bolt, 5/16in to 1/2in Strand Size

Brand: Chance

Catalog ID: 6462

Parallel grooves of clamp body tightly traps strand to form a loop type guy deadend.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Two 5/8" dia. clamping bolts
  • 1-21/32" x 4" clamping plates
  • Galvanized steel per ASTM A-153

General

Catalog Number

6462

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Guy Deadend

UPC

096359073277

Dimensions

Distance From Pole

N/A

Length

6 in

Weight

1.74 lb

Width

1.7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

1125