HUBBELL POWER SYSTEMS
Image of 6449 Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size

Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size

Brand: Chance

Catalog ID: 6449

Parallel grooves of clamp body tightly traps strand to form a loop type guy deadend.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Three 1/2" dia. clamping bolts
  • 1-9/16" x 4" clamping plates
  • Galvanized steel per ASTM A-153

General

Catalog Number

6449

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Guy Deadend

UPC

096359073185

Dimensions

Distance From Pole

N/A

Length

4.2 in

Weight

1.59 lb

Width

1.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

1200