HUBBELL POWER SYSTEMS
Image of 6450 Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size
Image of 6450 Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size
Image of 6450 Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size
Buy America(n) Qualified

Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size

Brand: Chance

Catalog ID: 6450

Parallel grooves of clamp body tightly traps strand to form a loop type guy deadend.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Three 1/2" dia. clamping bolts
  • 1-9/16" x 6" clamping plates
  • Galvanized steel per ASTM A-153
  • RUS Listed, u - Deadend for steel or aluminum clad strand

Product details

General

Catalog Number

6450

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Guy Deadend

UPC

096359073192

Dimensions

Dimensions

6.000 in x 1.560 in x 2.500 in

Distance From Pole

N/A

Height

2.5 in

Length

6 in

Weight

2.12 lb

Width

1.56 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Industry Standard(s)

NEMA PH 23

RUS Listed Reference

u - Deadend for steel or aluminum clad strand

Logistics

Pallet Quantity

960

Resources and downloads

Specifications

Sales Drawings