Image of 6460 Guy Clamp, 3-Bolt, 3/8in to 5/8in Strand Size
Image of 6460 Guy Clamp, 3-Bolt, 3/8in to 5/8in Strand Size
Image of 6460 Guy Clamp, 3-Bolt, 3/8in to 5/8in Strand Size
Buy America(n) Qualified

Guy Clamp, 3-Bolt, 3/8in to 5/8in Strand Size

Brand: Chance

Catalog ID: 6460

Parallel grooves of clamp body tightly traps strand to form a loop type guy deadend.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Three 5/8" dia. clamping bolts
  • 2-1/8" x 6" clamping plates
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

6460

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Guy Deadend

UPC

096359073253

Dimensions

Dimensions

6.000 in x 2.188 in x 4.000 in

Distance From Pole

N/A

Height

4 in

Length

6 in

Weight

4.05 lb

Width

2.188 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

640

Resources and downloads

Specifications

Sales Drawings