HUBBELL POWER SYSTEMS
Image of 6461 Guy Clamp, 3-Bolt, 5/16in to 1/2in Strand Size
Image of 6461 Guy Clamp, 3-Bolt, 5/16in to 1/2in Strand Size
Image of 6461 Guy Clamp, 3-Bolt, 5/16in to 1/2in Strand Size

Guy Clamp, 3-Bolt, 5/16in to 1/2in Strand Size

Brand: Chance

Catalog ID: 6461

Parallel grooves of clamp body tightly traps strand to form a loop type guy deadend.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of ThimbleyeĀ® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Three 5/8" dia. clamping bolts
  • 1-21/32" x 6" clamping plates
  • Galvanized steel per ASTM A-153
  • RUS Listed, u - Deadend for steel or aluminum clad strand

General

Catalog Number

6461

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Straight

Type

Guy Deadend

UPC

096359073260

Dimensions

Dimensions

6.000 in x 1.7 in x 2.813 in

Distance From Pole

N/A

Height

2.813 in

Length

6 in

Weight

2.4 lb

Width

1.7 in

Certifications And Compliance

Industry Standard(s)

NEMA PH 23

RUS Listed Reference

u - Deadend for steel or aluminum clad strand

Logistics

Pallet Quantity

960