HUBBELL POWER SYSTEMS
Image of 6278 GUY CLIP ASSEMBLY for UNIVERSAL TYPE POLE BAND

GUY CLIP ASSEMBLY for UNIVERSAL TYPE POLE BAND

Brand: Chance

Catalog ID: 6278

Used with universal pole bands 6276 and 6277 to create a deadend attachment point.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Cone head bolt attaches to holes in universal style pole bands
  • Galvanized steel per ASTM A-153
  • RUS Listed, v- Guy Attachment

General

Catalog Number

6278

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359072942

Dimensions

Distance From Pole

N/A

Weight

5.68 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

384