HUBBELL POWER SYSTEMS
Image of 400149928 GUY-HOOK ATTACHMENT, 10M STRAND SIZE, 15,000 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR

GUY-HOOK ATTACHMENT, 10M STRAND SIZE, 15,000 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR

Brand: Chance

Catalog ID: 400149928

Cast ductile iron guy-hook attachment for deadending guy wire. Manufactured per CAO specification AT-7909. Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Backside cleats offer additional support for wood pole installations
  • 2-1/2" base width x 4-3/4" overall length
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

General

Catalog Number

400149928

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359070801

Dimensions

Distance From Pole

N/A

Weight

1.73 lb

Certifications And Compliance

CAO Specification Number

7909

Logistics

Pallet Quantity

1200