HUBBELL POWER SYSTEMS
GUY-HOOK ATTACHMENT, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LAG HOLE, w/o BACKSIDE CLEATS
Image of GH5N GUY-HOOK ATTACHMENT, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LAG HOLE, w/o BACKSIDE CLEATS

GUY-HOOK ATTACHMENT, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LAG HOLE, w/o BACKSIDE CLEATS

Brand: Chance

Catalog ID: GH5N

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 7/16"
  • Smooth backside surface (less cleats) for non-wood pole installations
  • 2-1/2" base width x 4-3/4" length
  • Rating increases to 13,550 lbs. with ASTM A-307 thru-bolts
  • Ductile Iron per ASTM A-536
  • Galvanized per ASTM A-153
  • Manufactured to specificaiton IEEE C135.90

General

Catalog Number

GH5N

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Ductile Iron, ASTM A-536

UPC

096359494782

Dimensions

Distance From Pole

N/A

Weight

1.36 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

25

Pallet Quantity

1200