HUBBELL POWER SYSTEMS
GUY-HOOK ATTACHMENT, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE AND and TDG CORROSION PROTECTION
Image of GH5TDG GUY-HOOK ATTACHMENT, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE AND and TDG CORROSION PROTECTION

GUY-HOOK ATTACHMENT, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE AND and TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: GH5TDG

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 7/16"
  • Backside surface cleats increase stability in wood pole installations
  • 2-1/2" base width x 4-3/4" length
  • Rating increases to 13,550 lbs. with ASTM A-307 thru-bolts
  • Ductile Iron per ASTM A-536
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured as functional equivalent to ANSI C135.5

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

GH5TDG

Material

Ductile Iron

Tensile Strength

12400 lb.

UPC

096359732167

Dimensions

Weight

1.362 lb

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

1200