HUBBELL POWER SYSTEMS
Image of GH151A GUY-HOOK ATTACHMENT, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR

GUY-HOOK ATTACHMENT, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR

Brand: Chance

Catalog ID: GH151A

Cast ductile iron guy-hook attachment for deadending guy wire. Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Backside cleats offer additional support for wood pole installations
  • 2" base width x 3-3/4" overall length
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

GH151A

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Tensile Strength

12400 lb.

UPC

096359235569

Dimensions

Dimensions

3.800 in x 2.750 in x 1.350 in

Distance From Pole

N/A

Height

1.35 in

Length

3.8 in

Weight

0.78 lb

Width

2.75 in

Logistics

Pallet Quantity

2400

Resources and downloads