HUBBELL POWER SYSTEMS
GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with 9/16in LOWER HOLE and w/o BACKSIDE CLEATS
Image of GH6N GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with 9/16in LOWER HOLE and w/o BACKSIDE CLEATS

GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with 9/16in LOWER HOLE and w/o BACKSIDE CLEATS

Brand: Chance

Catalog ID: GH6N

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 1/2"
  • Smooth backside surface (less cleats) for non-wood pole installations
  • 2-1/2" base width x 4-3/4" length
  • Ductile Iron per ASTM A-536
  • Galvanized per ASTM A-153
  • Manufactured to specificaiton IEEE C135.90

General

Catalog Number

GH6N

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359494799

Dimensions

Distance From Pole

N/A

Weight

1.25 lb

Logistics

Carton Quantity

25