HUBBELL POWER SYSTEMS
GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR and TDG CORROSION PROTECTION
Image of GH6ILSTDG GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR and TDG CORROSION PROTECTION

GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR and TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: GH6ILSTDG

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 1/2"
  • Backside surface cleats increase stability in wood pole installations
  • 2-1/2" base width x 4-3/4" length
  • Ductile Iron per ASTM A-536
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059
  • Manufactured as functional equivalent to IEEE C135.90

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

GH6ILSTDG

Material

Ductile Iron

Tensile Strength

18350 lb.

UPC

096359723288

Dimensions

Weight

1.328 lb

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

1200