HUBBELL POWER SYSTEMS
GUY-HOOK ATTACHMENT, 33,500 lbs. STRENGTH, 1in BOLT SIZE with 9/16in & 13/16in LOWER HOLE
Image of GH6XBILS GUY-HOOK ATTACHMENT, 33,500 lbs. STRENGTH, 1in BOLT SIZE with 9/16in & 13/16in LOWER HOLE

GUY-HOOK ATTACHMENT, 33,500 lbs. STRENGTH, 1in BOLT SIZE with 9/16in & 13/16in LOWER HOLE

Brand: Chance

Catalog ID: GH6XBILS

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 3/4"
  • Backside surface cleats increase stability in wood pole installations
  • 4" base width x 6-3/4" length
  • Ductile Iron per ASTM A-536
  • Galvanized per ASTM A-153
  • Manufactured to specificaiton IEEE C135.90

General

Catalog Number

GH6XBILS

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Tensile Strength

33500 lb.

UPC

096359036791

Dimensions

Distance From Pole

N/A

Weight

3.59 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

33500 lb.

Logistics

Pallet Quantity

480