Brand: Chance
Catalog ID: 6595
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6595
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Thimble
UPC
096359073604
Dimensions
3.625 in x 2.375 in x 0.962 in
Distance From Pole
N/A
Height
0.962 in
Length
3.625 in
Weight
0.3 lb
Width
2.375 in
Pallet Quantity
3600