
Brand: Chance
Catalog ID: DU3S1
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
DU3S1
Coating
Galvanized, ASTM A-153
Finish Type
Galvanized
Material
Steel
Type
H-Slot Channel Type
UPC
096359370833
Distance From Pole
N/A
Length
6.25 in
Weight
0.98 lb
Industry Standard(s)
ANSI C135.35
Pallet Quantity
1200