HUBBELL POWER SYSTEMS
Image of PA1730SF H20 Frame, 17"x30"
* Representative image
Image of PA1730SF H20 Frame, 17"x30"
play
play
play

H20 Frame, 17"x30"

Brand: Quazite

Catalog ID: PA1730SF

QUAZITE® H20 assemblies include a polymerconcrete box, a galvanized steel frame and cover.Properly installed, QUAZITE H20 assemblies meetall AASHTO H20 application specifications

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Galvanized steel frame and cover are H20compliant
  • Polymer concrete box is long lasting, easyto modify and install
  • available in a variety ofdepths
  • Frame and covers available for 13x24

Product details

General

Catalog Number

PA1730SF

Material

Galvanized Steel

Type

Steel Frame

Dimensions

Dimensions - Shipping

24.5 in x 37.75 in x 3.5 in

Length

30 in

Width

17 in

Electrical Ratings

Load Rating

AASHTO H26

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems Introducing AASHTO H20 Underground Enclosures
play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77