HUBBELL POWER SYSTEMS
Image of M1849 Hand Line Hook

Hand Line Hook

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1849

Hook can be attached any place along the hand line by the two large holes. The long point accommodates most items to be raised and lowered at the pole. Maximum load of the hook is 500 pounds with the load seated at the bottom of the hook.

  • Max Load Rating: 500 Lbs
  • Tough Aluminum-Bronze alloy
  • For use with 1/2" Rope
  • Load must seat in bottom of Hook

General

Catalog Number

M1849

Material

Aluminum-Bronze Alloy

Material Type

Standard

Max Load Lbs.

500 lb

Style

Hand Line Hook

Type

Load Lift Assist

UPC

096359043799

Dimensions

Weight

0.4 lb

Force Related

Max Load Lbs.

500 lb

Logistics

Standard Package

1