HUBBELL POWER SYSTEMS
Image of PSC4033478 Handline Block, 1,000 lb. (453 kg) Working Load Limit

Handline Block, 1,000 lb. (453 kg) Working Load Limit

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033478

Handline Block, Safety Orange, 1,000 lb rated working load

  • Fiberglass-filled Nylon body and sheave
  • Spring-loaded safety latch on forged steel hook

General

Catalog Number

PSC4033478

EU RoHS Indicator

No

Material

Fiberglass reinforced nylon body & sheave

Material Type

Standard

Max Load Lbs.

1000 lb

Style

HAND LINE BLOCK, SAFETY ORANGE

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359379096

Dimensions

Weight

2.25 lb

WeightMetric

1 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Max Load Lbs.

1000 lb

Logistics

Pallet Quantity

100

Standard Package

1