

Brand: Reliaguard
Catalog ID: BC13010K
Handweel bushing cover desgined to allow tool-less installation of connection lead on distribution transformers.
Application
Protective guard for bushings
Catalog Number
BC13010K
Color
Gray
Material - Body
Reliatanium
Product Category
Wildlife Protectors
UPC
096359747925
Diameter
4.35 in
Dimensions
5.18 in x 6.33 in x 5.98 in
Height
5.98 in
Length
5.18 in
Weight
0.62 lb
Width
6.33 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Carton Quantity
24
Pallet Quantity
432