HUBBELL POWER SYSTEMS
Image of C0826232 Hardware Kit, Ground Sleeve, Three-Phase, 8 sets of bolts, washers, and nuts
* Representative image
Image of C0826232 Hardware Kit, Ground Sleeve, Three-Phase, 8 sets of bolts, washers, and nuts

Hardware Kit, Ground Sleeve, Three-Phase, 8 sets of bolts, washers, and nuts

Brand: Hubbell Power Systems

Catalog ID: C0826232

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

C0826232

Insulated?

No

Material

Metal

Dimensions

Weight

1 lb

Resources and downloads

Specifications