
Brand: HOT BOX
Catalog ID: HF025039036
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HF025039036
Description - Heater
120V single phase self regulating heat trace tape (18ft long)
Heated?
Yes
Insulated?
Yes
Material
Fiberglass
Dimensions
39 in x 25 in x 36 in
Height
36 in
Length
39 in
Mounting Pad / Base Plate Dimensions
40 X 54
Weight
150 lb
Width
25 in
Wattage - Heater
(2) 90 W
ASSE Classification
Class I (Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
Yes