
Brand: HOT BOX
Catalog ID: HA071125064
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HA071125064
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish
Dimensions
125 in x 71 in x 64 in
Height
64 in
Length
125 in
Mounting Pad / Base Plate Dimensions
83 X 137
Weight
439 lb
Width
71 in
Wattage - Heater
(2) 1500 W
ASSE Classification
Class I (Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
Yes