Brand: HOT BOX
Catalog ID: HM047047049
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HM047047049
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Fiberglass
Dimensions
47 in x 47 in x 49 in
Height
49 in
Length
47 in
Mounting Pad / Base Plate Dimensions
59 X 59
Weight
299 lb
Width
47 in
Wattage - Heater
(1) 1500 W
Industry Standard(s)
ASSE 1060 Certified