HUBBELL POWER SYSTEMS
Image of HA045082062 HB6FN-DT Single Sectional Aluminum, Heated, Insulated Enclosure
* Representative image
Image of HA045082062 HB6FN-DT Single Sectional Aluminum, Heated, Insulated Enclosure
play

HB6FN-DT Single Sectional Aluminum, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HA045082062

HB6FN-DT Single Aluminum - Insulated - 45W X 82L X 62H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person (sizes 3" and up).
  • Superior Freeze Protection - Depending on the size, quality boardstock or foam insulation protect equipment from freezing. Where applicable wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.
  • Finish options - Stucco embossed aluminum is standard. Also available in a smooth mill finish aluminum or optional colors.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HA045082062

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

82 in x 45 in x 62 in

Height

62 in

Length

82 in

Mounting Pad / Base Plate Dimensions

57 X 94

Weight

280 lb

Width

45 in

Electrical Ratings

Wattage - Heater

(2) 1000 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview