HUBBELL POWER SYSTEMS
HB8ES Single Sectional Aluminum, Heated, Insulated Enclosure
Image of HA040142074 HB8ES Single Sectional Aluminum, Heated, Insulated Enclosure
Buy America(n) Qualified

HB8ES Single Sectional Aluminum, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HA040142074

HB8ES Single Aluminum - Insulated - 40W X 142L X 74H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person (sizes 3" and up).
  • Superior Freeze Protection - Depending on the size, quality boardstock or foam insulation protect equipment from freezing. Where applicable wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.
  • Finish options - Stucco embossed aluminum is standard. Also available in a smooth mill finish aluminum or optional colors.

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HA040142074

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

142 in x 40 in x 74 in

Height

74 in

Length

142 in

Mounting Pad / Base Plate Dimensions

52 X 154

Weight

387 lb

Width

40 in

Electrical Ratings

Wattage - Heater

(2) 1900 W

Certifications And Compliance

ASSE Classification

Class I (Freeze Protection)

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes