Brand: HOT BOX
Catalog ID: HM053053056AAV
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HM053053056AAV
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Fiberglass
Dimensions
53 in x 53 in x 56 in
Height
56 in
Length
53 in
Mounting Pad / Base Plate Dimensions
64 X 64
Weight
364 lb
Width
53 in
Wattage - Heater
(1) 1500 W
Industry Standard(s)
ASSE 1060 Certified