HUBBELL POWER SYSTEMS
Image of HF036100075 HBF6E Fiberglass Flip Top, Fiberglass, Heated, Insulated Enclosure
* Representative image
Image of HF036100075 HBF6E Fiberglass Flip Top, Fiberglass, Heated, Insulated Enclosure
play

HBF6E Fiberglass Flip Top, Fiberglass, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HF036100075

Hot Box ASSE 1060 certified flip top enclosures provide freeze and theft protection for backflow prevention devices up to 10" in size. Enclosures are hand crafted to a yacht quality finish providing the pinnacle of asesthetics to any application.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Enduring Quality - yacht quality finish with a UV stabilized marine grade gelcoat provides years of protection against the elements
  • Reliable Insulation - All models feature spray foam insulation which provides a 100% bonding with the interior wall preventing deformation in freeze/thaw conditions
  • Better Choices - A vast array of styles and sizes availble to quickly meet your application needs
  • Optional Accessories - Customize your enclosure to better meet the needs of your application with vents, fans and/or alarms

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HF036100075

Color - Housing

Beige

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Fiberglass UV resistant yacht quality finish

Number of Doors (Lift Off)

1

Dimensions

Dimensions

100 in x 36 in x 75 in

Height

75 in

Length

100 in

Mounting Pad / Base Plate Dimensions

48 in x 112 in

Weight

370 lb

Width

36 in

Electrical Ratings

Wattage - Heater

(2)1500 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Logistics

Packaging Type

Wrapped Pallet

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview