HUBBELL POWER SYSTEMS
HBM4E-D Dual Modular Aluminum, Heated, Insulated Enclosure
Image of HK067090057 HBM4E-D Dual Modular Aluminum, Heated, Insulated Enclosure
New

HBM4E-D Dual Modular Aluminum, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HK067090057

HBM4E-D Modular Aluminum - Insulated - 67W X 90L X 57H (Heated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

HK067090057

Dimensions

Dimensions

90 in x 67 in x 57 in

Height

57 in

Length

90 in

Width

67 in