HUBBELL POWER SYSTEMS
HBM6E-D Dual Modular Aluminum, Heated, Insulated Enclosure
Image of HK071105064 HBM6E-D Dual Modular Aluminum, Heated, Insulated Enclosure
New

HBM6E-D Dual Modular Aluminum, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HK071105064

HBM6E-D Modular Aluminum - Insulated - 71W X 105L X 64H (Heated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

HK071105064

Dimensions

Dimensions

105 in x 71 in x 64 in

Height

64 in

Length

105 in

Width

71 in