Brand: HOT BOX
Catalog ID: C001266
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
Catalog Number
C001266
Description - Heater
120V single phase self regulating heat trace tape (6ft long)
Material
Various
Length
6 ft
Weight
1 lb
Wattage - Heater
30 W