HUBBELL POWER SYSTEMS
Image of C002007 Heater, Single Phase, Pump House

Heater, Single Phase, Pump House

Brand: HOT BOX

Catalog ID: C002007

500W, 120V, single phase pump house heater (No Fan)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Better Freeze Protection - Heater is thermostatically controlled to maintain an interior temperature of 40 degrees F to protect equipment from external temperatures as low as -30 degrees F in accordance with ASSE 1060 1.2.2.1.
  • Better Performance and Safety - Wall-mounted design elevates heater above discharge point.
  • Fast and Easy Installation - 6' power cord and plug.
  • Quiet Operation - Factor lubricated 100 cfm fan.

General

Catalog Number

C002007

Description - Heater

120V, single phase pump house heater (No Fan)

Material

Steel

Dimensions

Length

8 in

Weight

1 lb

Width

18 in

Electrical Ratings

Wattage - Heater

500 W