HUBBELL POWER SYSTEMS
Image of EM-BSL-6-L-HD320 Heavy Butt Splice Connector

Heavy Butt Splice Connector

Brand: EMC

Catalog ID: EM-BSL-6-L-HD320

For Street Light, made of highly conductive copper, over molded with EPDM

Heavy Duty 2-way compression

Tin plated, Over plated with EPDM

General

Catalog Number

EM-BSL-6-L-HD320

Dimensions

Dimensions

2.375 in x 0.32 in x 0.32 in

Height

0.32 in

Length

2.375 in

Weight

0.035 lb

Width

0.32 in