
Brand: Chance
Catalog ID: DU9S4
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
DU9S4
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Finish Type
Galvanized
Material
Steel
Type
Heavy Channel Type
UPC
096359370925
Distance From Pole
N/A
Length
23.5 in
Weight
4.8 lb
EU RoHS Indicator
No
Industry Standard(s)
ANSI C135.35
Pallet Quantity
320