HUBBELL POWER SYSTEMS
Heavy Duty Adjustable Stick with Disconnect-Style NEMA Head 10 ft to 14 ft (3.0 m to 4.2 m)
Image of C4032600 Heavy Duty Adjustable Stick with Disconnect-Style NEMA Head 10 ft to 14 ft (3.0 m to 4.2 m)

Heavy Duty Adjustable Stick with Disconnect-Style NEMA Head 10 ft to 14 ft (3.0 m to 4.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032600

HD ADJ STICK W/DISC, NEMA HEAD, 10'-14', Clearly marked at each 1-foot extension lock, one of these tools can replace as many as eight single-length hotsticks. Especially for such tight confines as substations, these adjustable sticks can be stored in standard-length cannisters and avoid the difficulties of working extra-long sticks through busswork structures. Classified as Heavy-Duty due to its large (1.25"-diameter) insulated top section and 1.5"-O.D. epoxy-reinforced fiberglass base tube.

  • Tested per OSHA & ASTM F711
  • For substations and close-clearance worksites
  • Clearly marked at each 1’ extension lock
  • One of these tools can replace as many as eight singlelength hotsticks
  • Adjustable sticks can be stored in short collapsed lengths and to avoid difficulties of maneuvering extra-long sticks through busswork structures
  • Heavy-duty construction - Classified as Heavy-Duty due to its large (1-1/4”-diameter) insulated top section and 1-1/2”-O.D. epoxy-reinforced fiberglass base tube
  • 24” overlap at usable-length extremes - In each size, a 2’ section ofEpoxiglas® foam-core top section remains inside the base section at the longest locked, usable length and At the shortest locked length, insulated top section extends a full 2’ beyond base

General

Catalog Number

C4032600

EU RoHS Indicator

No

Storage Bag Included?

P621-8 (Bag not included. Must be ordered separately.)

Style

Disconnect Head

UPC

096359020110

Dimensions

Dimensions

168 in x 6 in x 6 in

Dimensions Metric

4267 mm x 152 mm x 152 mm

Height

6 in

Height Metric

152 mm

Length

168 in

Length - Retracted

8.2 ft

Length - Retracted Metric

2.4 m

Length Metric

4267 mm

Lengths - Extended

  • 10
  • 11
  • 12
  • 13
  • 14

Weight

10 lb

Weight Metric

4.5 kg

Width

6 in

Width Metric

152 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No