HUBBELL POWER SYSTEMS
HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES
Image of CPHD162 HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES
Buy America(n) Qualified

HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES

Brand: Chance

Catalog ID: CPHD162

Aluminum heavy duty equipment platform with 16' inside pole face to face spacing. The platform width is 42" and attaches to poles with eight 3/4" machine bolts (four per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Aluminum platforms are light-weight but capable of supporting heavy loads. Can be used to mount heavy equipment such as transformers or regulators.

General

Catalog Number

CPHD162

Material

6061-T6 Aluminum

UPC

096359299257

Dimensions

Dimensions

18.000 in x 42.00 in x 49.000 in

Distance From Pole

N/A

Height

49 in

Length

18 in

Weight

300.86 lb

Width

42 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)